Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 52.50 143TC 1.188
Part #:0250-56607
Catalog #:HERA35PS 52.50 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 0.65 | Ratio: | 52.50:1 |
| Style: | PS | Series Code: | HERA35 |
| Output Diameter (in): | 1.188 in | Output RPM: | 33.3 |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | C-Face Coupled |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807331 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

