Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 15.60 143TC 1.250
Part #:0250-56611
Catalog #:HERA35PS 15.60 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Input HP: | 2.18 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Product Line: | HERA | Ratio: | 15.60:1 |
| Style: | PS | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 112.2 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.18 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798807379 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

