Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 29.10 143TC 1.250
Part #:0250-56613
Catalog #:HERA35PS 29.10 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 29.10:1 | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Style: | PS |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Input HP: | 1.17 | Output RPM: | 60.1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.17 |
| Mounting Type: | PS | Housing Height (in): | 5.75 in |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807393 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

