Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 8.02 143TC 1.438
Part #:0250-56617
Catalog #:HERA35PS 8.02 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 8.02:1 |
| Style: | PS | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input HP: | 4.23 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Output RPM: | 218.2 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Mounting Type: | PS | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807430 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

