Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (18) .750
Part #:0250-56629
Catalog #:HERA35AS 29.10 (18) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 29.10:1 |
| Style: | AS | Series Code: | HERA35 |
| Output Diameter (in): | .750 in | Product Line: | HERA |
| Output RPM: | 60.1 | Input Diameter (in): | 0.624 in |
| Input HP: | 1.17 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 30:1 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807553 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

