Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (18) .875
Part #:0250-56636
Catalog #:HERA35AS 19.93 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Output RPM: | 87.8 |
| Input Diameter (in): | 0.624 in | Ratio: | 19.93:1 |
| Service Factor: | 1 | Output Diameter (in): | .875 in |
| Style: | AS | Input HP: | 1.7 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807621 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

