Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (18) .875
Part #:0250-56638
Catalog #:HERA35AS 43.53 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 40.2 |
| Input Diameter (in): | 0.624 in | Style: | AS |
| Input HP: | 0.78 | Ratio: | 43.53:1 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output Diameter (in): | .875 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.78 |
| Housing Width (in): | 5.5 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798807645 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

