Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (18) 1.000
Part #:0250-56641
Catalog #:HERA35AS 8.02 (18) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 8.02:1 | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Series Code: | HERA35 | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Output RPM: | 218.2 | Input HP: | 4.23 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Width (in): | 5.5 in | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798807676 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

