Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (18) 1.125
Part #:0250-56655
Catalog #:HERA35AS 52.50 (18) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 52.50:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.624 in |
| Output RPM: | 33.3 | Style: | AS |
| Output Diameter (in): | 1.125 in | Series Code: | HERA35 |
| Input HP: | 0.65 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.65 |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798807812 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

