Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (18) 1.188
Part #:0250-56661
Catalog #:HERA35AS 29.10 (18) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 60.1 | Style: | AS |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 29.10:1 | Input HP: | 1.17 |
| Output Diameter (in): | 1.188 in | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.624 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.17 |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798807874 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

