Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (18) 1.188
Part #:0250-56663
Catalog #:HERA35AS 52.50 (18) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.65 | Ratio: | 52.50:1 |
| Output RPM: | 33.3 | Input Diameter (in): | 0.624 in |
| Output Diameter (in): | 1.188 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.65 |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798807898 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

