Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (18) 1.250
Part #:0250-56665
Catalog #:HERA35AS 8.02 (18) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Style: | AS |
| Series Code: | HERA35 | Output RPM: | 218.2 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.624 in | Input HP: | 4.23 |
| Ratio: | 8.02:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807911 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

