Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (18) 1.250
Part #:0250-56666
Catalog #:HERA35AS 11.42 (18) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Output Diameter (in): | 1.250 in |
| Style: | AS | Input HP: | 2.97 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Ratio: | 11.42:1 | Output RPM: | 153.2 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798807928 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

