Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (18) 1.438
Part #:0250-56674
Catalog #:HERA35AS 11.42 (18) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.624 in |
| Product Line: | HERA | Output RPM: | 153.2 |
| Input HP: | 2.97 | Service Factor: | 1 |
| Style: | AS | Ratio: | 11.42:1 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808000 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

