Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (21) .875
Part #:0250-56693
Catalog #:HERA35AS 29.10 (21) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Series Code: | HERA35 |
| Ratio: | 29.10:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | .875 in | Input Diameter (in): | 0.624 in |
| Input HP: | 1.17 | Output RPM: | 60.1 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808192 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

