Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (21) .875
Part #:0250-56695
Catalog #:HERA35AS 52.50 (21) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Output Diameter (in): | .875 in |
| Ratio: | 52.50:1 | Input Diameter (in): | 0.624 in |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Service Factor: | 1 |
| Input HP: | 0.65 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.65 |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798808215 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

