Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (21) 1.000
Part #:0250-56698
Catalog #:HERA35AS 11.42 (21) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Style: | AS | Series Code: | HERA35 |
| Ratio: | 11.42:1 | Input HP: | 2.97 |
| Output RPM: | 153.2 | Input Diameter (in): | 0.624 in |
| Service Factor: | 1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798808246 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

