Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (21) 1.125
Part #:0250-56711
Catalog #:HERA35AS 52.50 (21) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Output RPM: | 33.3 |
| Style: | AS | Series Code: | HERA35 |
| Product Line: | HERA | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input Diameter (in): | 0.624 in |
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808376 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

