Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (21) 1.188
Part #:0250-56717
Catalog #:HERA35AS 29.10 (21) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Series Code: | HERA35 |
| Input Diameter (in): | 0.624 in | Output RPM: | 60.1 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.17 |
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Ratio: | 29.10:1 | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.17 |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798808437 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

