Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (21) 1.250
Part #:0250-56725
Catalog #:HERA35AS 29.10 (21) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 1.17 |
| Ratio: | 29.10:1 | Output Diameter (in): | 1.250 in |
| Output RPM: | 60.1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Style: | AS |
| Input Diameter (in): | 0.624 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798808512 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

