Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (21) 1.250
Part #:0250-56728
Catalog #:HERA35AS 58.33 (21) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA35 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Ratio: | 58.33:1 | Input Diameter (in): | 0.624 in |
| Service Factor: | 1 | Input HP: | 0.58 |
| Output RPM: | 30 | Output Diameter (in): | 1.250 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.58 |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808543 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

