Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (21) 1.438
Part #:0250-56729
Catalog #:HERA35AS 8.02 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 218.2 | Style: | AS |
| Input Diameter (in): | 0.624 in | Ratio: | 8.02:1 |
| Input HP: | 4.23 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.23 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808550 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

