Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (21) 1.438
Part #:0250-56734
Catalog #:HERA35AS 43.53 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.624 in | Ratio: | 43.53:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 0.78 | Series Code: | HERA35 |
| Style: | AS | Output Diameter (in): | 1.438 in |
| Output RPM: | 40.2 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798808604 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

