Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (21) 1.438
Part #:0250-56736
Catalog #:HERA35AS 58.33 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.33:1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.624 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP: | 0.58 | Product Line: | HERA |
| Service Factor: | 1 | Output RPM: | 30 |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798808628 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

