Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (24) .750
Part #:0250-56738
Catalog #:HERA35AS 11.42 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | HERA35 |
| Output RPM: | 153.2 | Input Diameter (in): | 0.749 in |
| Input HP: | 2.97 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | .750 in | Ratio: | 11.42:1 |
| Style: | AS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 10:1 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808642 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

