Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (24) .750
Part #:0250-56741
Catalog #:HERA35AS 29.10 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 60.1 | Input HP: | 1.17 |
| Style: | AS | Ratio: | 29.10:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.749 in |
| Product Line: | HERA | Output Diameter (in): | .750 in |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 30:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808673 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

