Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (24) .750
Part #:0250-56744
Catalog #:HERA35AS 58.33 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Line: | HERA |
| Input Diameter (in): | 0.749 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | AS |
| Ratio: | 58.33:1 | Output RPM: | 30 |
| Output Diameter (in): | .750 in | Input HP: | 0.58 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.58 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808703 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

