Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (24) .875
Part #:0250-56745
Catalog #:HERA35AS 8.02 (24) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .875 in | Input Diameter (in): | 0.749 in |
| Ratio: | 8.02:1 | Style: | AS |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Output RPM: | 218.2 | Input HP: | 4.23 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808710 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

