Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (24) .875
Part #:0250-56752
Catalog #:HERA35AS 58.33 (24) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 30 | Product Line: | HERA |
| Ratio: | 58.33:1 | Output Diameter (in): | .875 in |
| Product Type: | RIGHT ANGLE | Input HP: | 0.58 |
| Series Code: | HERA35 | Input Diameter (in): | 0.749 in |
| Service Factor: | 1 | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.58 |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798808789 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

