Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (24) 1.000
Part #:0250-56753
Catalog #:HERA35AS 8.02 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Output RPM: | 218.2 |
| Style: | AS | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP: | 4.23 |
| Ratio: | 8.02:1 | Output Diameter (in): | 1.000 in |
| Product Line: | HERA | Input Diameter (in): | 0.749 in |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798808796 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

