Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (24) 1.000
Part #:0250-56757
Catalog #:HERA35AS 29.10 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 60.1 | Service Factor: | 1 |
| Product Line: | HERA | Ratio: | 29.10:1 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input HP: | 1.17 | Series Code: | HERA35 |
| Input Diameter (in): | 0.749 in | Output Diameter (in): | 1.000 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.17 |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808833 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

