Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (24) 1.125
Part #:0250-56761
Catalog #:HERA35AS 8.02 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Input HP: | 4.23 |
| Ratio: | 8.02:1 | Output Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 218.2 |
| Input Diameter (in): | 0.749 in | Style: | AS |
| Product Line: | HERA | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798808871 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

