Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (24) 1.125
Part #:0250-56762
Catalog #:HERA35AS 11.42 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 11.42:1 |
| Input HP: | 2.97 | Output Diameter (in): | 1.125 in |
| Output RPM: | 153.2 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input Diameter (in): | 0.749 in | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798808888 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

