Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (24) 1.125
Part #:0250-56767
Catalog #:HERA35AS 52.50 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input HP: | 0.65 | Series Code: | HERA35 |
| Output RPM: | 33.3 | Service Factor: | 1 |
| Ratio: | 52.50:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.749 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808932 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

