Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (24) 1.438
Part #:0250-56791
Catalog #:HERA35AS 52.50 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Ratio: | 52.50:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 0.65 |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Output RPM: | 33.3 | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.65 |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 50:1 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798809175 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

