Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 QLBUSH REQD 1.438
Part #:0250-60659
Catalog #:HERA35ES 8.02 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 4.23 |
| Output RPM: | 218.2 | Style: | ES |
| Output Diameter (in): | 1.438 in | Ratio: | 8.02:1 |
| Series Code: | HERA35 | Service Factor: | 1 |
| Product Line: | HERA | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 4.23 | Housing Width (in): | 5.5 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662961033574 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

