Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 15.60 QLBUSH REQD 1.438
Part #:0250-60661
Catalog #:HERA35ES 15.60 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Series Code: | HERA35 |
| Product Line: | HERA | Ratio: | 15.60:1 |
| Input HP: | 2.18 | Service Factor: | 1 |
| Output RPM: | 112.2 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 2.18 | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Mounting Type: | ES |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662961033604 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

