Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 19.93 QLBUSH REQD 1.438
Part #:0250-60662
Catalog #:HERA35ES 19.93 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output Diameter (in): | 1.438 in |
| Product Line: | HERA | Series Code: | HERA35 |
| Service Factor: | 1 | Ratio: | 19.93:1 |
| Output RPM: | 87.8 | Product Type: | RIGHT ANGLE |
| Input HP: | 1.7 | Input HP @ 1750 RPM: | 1.7 |
| Input Style: | C-Face Quill-QLBUSH REQD | Housing Width (in): | 5.5 in |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662961033611 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

