Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 29.10 QLBUSH REQD 1.438
Part #:0250-60663
Catalog #:HERA35ES 29.10 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Series Code: | HERA35 |
| Output Diameter (in): | 1.438 in | Ratio: | 29.10:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.17 |
| Output RPM: | 60.1 | Service Factor: | 1 |
| Product Line: | HERA | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 1.17 | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA35 | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662961033635 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

