Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 QLBUSH REQD 1.438
Part #:0250-60666
Catalog #:HERA35ES 58.33 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 30 | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Style: | ES | Output Diameter (in): | 1.438 in |
| Ratio: | 58.33:1 | Product Line: | HERA |
| Input HP: | 0.58 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 0.58 | Housing Width (in): | 5.5 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Length Through Bore (in): | 5.5 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662961033666 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

