Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 QLBUSH REQD 1.438
Part #:0250-60703
Catalog #:HERA45ES 7.80 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 224.4 |
| Style: | ES | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Input HP: | 8.5 | Product Line: | HERA |
| Ratio: | 7.80:1 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 8.5 | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2149 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662961033673 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

