Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 11.36 QLBUSH REQD 1.438
Part #:0250-60704
Catalog #:HERA45ES 11.36 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 154 | Input HP: | 7.06 |
| Ratio: | 11.36:1 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Style: | ES | Input HP @ 1750 RPM: | 7.06 |
| Input Style: | C-Face Quill-QLBUSH REQD | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662961033680 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

