Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 QLBUSH REQD 1.438
Part #:0250-60705
Catalog #:HERA45ES 15.60 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Input HP: | 5.14 |
| Style: | ES | Ratio: | 15.60:1 |
| Product Line: | HERA | Output RPM: | 112.2 |
| Service Factor: | 1 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 5.14 | Housing Length (in): | 8 in |
| Mounting Type: | ES | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961033697 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

