Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 QLBUSH REQD 1.438
Part #:0250-60709
Catalog #:HERA45ES 52.50 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Ratio: | 52.50:1 | Service Factor: | 1 |
| Style: | ES | Output RPM: | 33.3 |
| Input HP: | 1.53 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 1.53 | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Length Through Bore (in): | 6.25 in | Motor Frame Size: | 56C-143TC-QLBUSH REQD |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961033734 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

