Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, MOTOR FLANGE 182TC
Part #:0259-00081
Catalog #:HERA45 KIT, MOTOR FLANGE 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | For Use With Reducer(s) Size: | HERA45AS |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798738031 | Weight: | 20.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

