Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, PLUG-IN SHAFT 26 SGL
Part #:0259-00095
Catalog #:HERA45 KIT, PLUG-IN SHAFT 26 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Steel | Overall Length (in): | 9.07 in |
| Shaft Diameter (in): | 1.125 in | For Use With Reducer(s) Size: | HERA45 |
| Service Factor: | 1 | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662961820884 | Weight: | 4.10 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

