Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45 KIT, PLUG-IN SHAFT 30 SGL
Part #:0259-00097
Catalog #:HERA45 KIT, PLUG-IN SHAFT 30 SGL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Steel | Overall Length (in): | 10.2 in |
| Shaft Diameter (in): | 1.25 in | For Use With Reducer(s) Size: | HERA45 |
| Service Factor: | 1 | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798738239 | Weight: | 7.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN |

