Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55 KIT, MTG B-BASE 38
Part #:0259-00112
Catalog #:HERA55 KIT, MTG B-BASE 38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA55 | Overall Length (in): | 10 in |
| Material Type: | Cast Iron | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Width (in): | 6 in |
| Overall Height (in): | 0.375 in | Bolt Center-to-Center Length (in): | 8.5 in |
| Bolt Center-to-Center Width (in): | 4.75 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3.875 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798748559 | Weight: | 14.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

