Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, MTG B-BASE 21
Part #:0259-00130
Catalog #:HERA35 KIT, MTG B-BASE 21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 5.84 in | For Use With Reducer(s) Size: | HERA35 |
| Material Type: | Steel | Service Factor: | 1 |
| Mounting Type: | Bottom | Bolt Center-to-Center Width (in): | 2.88 in |
| Overall Width (in): | 3.85 in | Overall Height (in): | 0.22 in |
| Bolt Center-to-Center Length (in): | 5 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 2.281 in | Housing Material: | Cast iron |
| Accessory Type: | HERA |
General Specifications
| UPC: | 662798811123 | Weight: | 1.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

