Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35 KIT, MTG T-BASE 21
Part #:0259-00133
Catalog #:HERA35 KIT, MTG T-BASE 21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35 | Overall Length (in): | 7.68 in |
| Material Type: | Cast Iron/ Steel | Service Factor: | 1 |
| Mounting Type: | Bottom | Overall Height (in): | 0.9 in |
| Overall Width (in): | 5.99 in | Bolt Center-to-Center Length (in): | 6.38 in |
| Bolt Center-to-Center Width (in): | 4.69 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3 in | Accessory Type: | HERA |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798811383 | Weight: | 3.75 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN |

